Task chair 9334
Kinnarps

Task chair 9334

An advanced and ergonomically correct desk chair featuring Kinnarps’ cutting-edge development – the Kinnarps ComfortControl®, a control panel on each side, allowing the user to fine-tune the chair whilst seated and create the perfect seating position. The 9000 can be combined with three different seats and backs to match different tastes and requirements. The chair is also available with the additional Sport or Advance options, taking the comfort of the chair to a new level. The 9000 family also includes visitor and conference chairs. Design Johan Larsvall, Torbjörn Höjer.
Technical specification
  • Unique ref.9334
  • Collection setTask chairs
  • Collection9000
  • TypeObject (single object)
  • Date of publishing2014-02-17
  • Edition number1
  • Height (mm)1200
  • Width (mm)440
  • Depth (mm)470
Related
  • Material mainFabric
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL853
  • Uniclass 1.4 DescriptionOffice furniture
  • Uniclass 2.0 CodePR-35-12-57
  • Uniclass 2.0 DescriptionOffice Chairs
  • NBS Reference Code35-12-57
  • NBS Reference DescriptionOffice Chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City