Task chair 9554
Kinnarps

Task chair 9554

An advanced and ergonomically correct desk chair featuring Kinnarps’ cutting-edge development – the Kinnarps ComfortControl®, a control panel on each side, allowing the user to fine-tune the chair whilst seated and create the perfect seating position. The 9000 can be combined with three different seats and backs to match different tastes and requirements. The chair is also available with the additional Sport or Advance options, taking the comfort of the chair to a new level. The 9000 family also includes visitor and conference chairs.
Technical specification
  • Unique ref.9554
  • Collection setTask chairs
  • Collection9000
  • TypeObject (single object)
  • Date of publishing2014-02-17
  • Edition number1
  • Width (mm)440
Related
  • Material mainFabric
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL853
  • Uniclass 1.4 DescriptionOffice furniture
  • Uniclass 2.0 CodePR-35-12-57
  • Uniclass 2.0 DescriptionOffice Chairs
  • NBS Reference Code35-12-57
  • NBS Reference DescriptionOffice Chairs