Capella CF111Capella CF111Capella CF111
View previous images
View next images
Kinnarps

Capella CF111

Capella is a new type of task chair. Designed to keep your body moving. Sitting correctly is about moving your body. At the heart of Capella is a new innovative FreeMotion mechanism. It provides well-balanced micro-movements in the seat and promotes active sitting. All to help you feel good. With its unique features, Capella merges everything Kinnarps knows about what is most important when it comes to task chairs. You sit with optimal ergonomic comfort. And it has many adjustment options to allow you to find the seated position that suits you best. The intuitive controls also enable you to easily adjust the chair to your own liking.
Technical specification
  • Unique ref.CF111
  • Collection setCAPELLA
  • CollectionTask Chair
  • TypeObject (single object)
  • Date of publishing2015-09-03
  • Edition number1
  • Width (mm)480
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 1.4 CodeL8211
  • Uniclass 1.4 DescriptionFurniture

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City