Vibe Desk Screen VLD140OT - Showcase
Kinnarps

Vibe Desk Screen VLD140OT - Showcase

A WORLD OF OPPORTUNITIES

With Vibe desktop screens, each individual can have their own quiet haven, even in activity-based offices and other open-plan working environments. The screens are easily mounted and come in a number of sizes and colours.

The Vibe screen series includes a large number of floor, wall, ceiling and desktop screens available in many sizes, colours and designs. The desktop screens are sound-absorbing and come in two categories: Vibe Light, which partitions, and Vibe Focus, which partitions and is sound-absorbent.  You can quickly and simply mount Vibe using the unique attachment found on a number of our screens. And, you can easily customise spaces to meet your particular needs by choosing from among our accessories and colours.

Specification
  • Vibe Light (20 mm), OnTop (positioned above desktop).DIMENSIONS: W1400 x H360 mm. MATERIALS: Vibe Light has a 15 mm thick PEFC OSB top. Laminated fabric (covered with 3 mm of foam) is sewn together toform a bag, which is slipped over the core. SOUND ABSORBING: Vibe Light partitions. DESIGN: Kinnarps Studio. 

Technical specification
  • Unique ref.vibe-desk-screen-vld140ot-showcase
  • Collection setScreen Systems
  • CollectionVibe Desk Screens
  • TypeShowcase (model)
  • Date of publishing2019-07-26
  • Edition number1
  • Height (mm)360
  • Width (mm)1400
Related
  • Material mainFabric
  • Material secondaryOSB Wood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City