Vibe Partition Screen VRDIV1318Vibe Partition Screen VRDIV1318
View previous images
View next images
Kinnarps

Vibe Partition Screen VRDIV1318

A WORLD OF OPPORTUNITIES

Vibe partition screens set you free. You can easily connect a number of screens into customised systems, with or without castors. There is a great selection of legs for the freestanding screens, so you match it to your desk or create a personalised version. 

Vibe includes a large number of floor, wall, ceiling and desktop screens available in many sizes, colours and designs. Use Vibe to quickly transform your open-space working environments into rooms within the room in which teams can work efficiently and without interruption. To sit screened off but not entirely isolated, choose a room divider with shelves. Choose between pre-determined combinations or a system that is fully customised to your office – the possibilities are limitless. The screens are sound-absorbent (Vibe Focus) and provide healthy acoustics and privacy at the workplace. By choosing between accessories and colours, you can also add your personal touch to the environment. Optional: Seamed detail.

Specification
  • DIMENSIONS: Width: 1265 mm, Height: 800 mm.
    THICKNESS: 40 mm.
    MATERIALS: FSC-certified wood framefilled with a sound-absorbing plate made of polyester. Laminated fabric(covered with 3 mm of foam) is sewn together to form a bag, which is slippedover the core.
    OPTIONAL: Seamed detail
    DESIGN: Kinnarps Studio.
    CONNECTABLE PARTITION SCREEN. FACTS:Like freestanding partition screen. TUBE: Connectable Tube is 25 mm Ø,manufactured of metal tubing in white, black, dark grey and silver. Availablein different heights depending on choice of foot with associated flex fastener,which is slipped over the tube.
    UNDERFRAME: Metal foot, with or withoutcastors, round metal feet in white, black, dark grey and silver. Height: Metal foot (VMF) 35 mm, Metal foot with castor VMFC: 85 mm.

Technical specification
  • Unique ref.vibe-partition-screen-vrdiv1318
  • Collection setScreen Systems
  • CollectionVibe Partition Screens
  • TypeObject (single object)
  • Date of publishing2019-07-26
  • Edition number1
  • Height (mm)800
  • Width (mm)1265
Related
  • Material mainFabric
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Dividers & Screens
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City