We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

193 CM Fridge-Freezer Kcbcr 20600

Unique ref.: KCBCR-20600
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: American fridge
Width (mm): 540
Height (mm): 1935
Depth (mm): 550
Date of publishing: 2018-12-11
Edition number: 2
Type: Object (single object)
Download (10)
Standing at 193.5 cm tall, it has an incredible net capacity of 273 litres and a 63-litre freezer. It features a No-Frost System that controls the circulation of chilled air inside your refrigerator, ensuring the ideal humidity level while avoiding condensation or the formation of ice on your food and the surfaces inside the refrigerator.
It also has an independent control of the temperature in the fridge and freezer.
This fridge comes with KitchenAid door shelves and wooden accessories.


Material main: Metal
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 58

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8321
Uniclass 1.4 Description: Refrigerators
Uniclass 2.0 Code: PR-35-14-72
Uniclass 2.0 Description: Refrigerators
Uniclass 2015 Code: Pr_40_70_31
Uniclass 2015 Description: Food refrigerators and freezers
NBS Reference Code: 35-14-72
NBS Reference Description: Refrigerators
OmniClass Number: 23-21 23 33 11 15
OmniClass Title: Residential Upright Freezers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 550 mm
Height 1935 mm
Material Metal ; Glass
Width 540 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Metal ; Glass

All BIM objects are real products from real manufacturers confirmed and approved