Unique ref.: | KCBMR-12600 |
---|---|
Brand: | KitchenAid |
Product family: | Refrigerators & Freezers |
Product group: | Refrigerators |
Width (mm): | 540 |
Height (mm): | 1220 |
Depth (mm): | 545 |
Date of publishing: | 2018-09-26 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | https://www.kitchenaid.co.uk/ka-search?q=KCBMR-12600 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://docs.kitchenaid.eu/_doc/PF851311796010en.pdf |
Technical description: | http://docs.kitchenaid.eu/_doc/400010780180_GB.pdf |
Instruction video: | |
GTIN code: | 8003437040993 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/kitchenaid/product/kcbmr-12600
Material main: | Steel |
---|---|
Material secondary: | Glass |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 38 |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Electric Appliance |
Uniclass 1.4 Code: | L8321 |
Uniclass 1.4 Description: | Refrigerators |
Uniclass 2.0 Code: | EE-70 |
Uniclass 2.0 Description: | Electrical Elements |
Uniclass 2015 Code: | Pr_40_70_31 |
Uniclass 2015 Description: | Food refrigerators and freezers |
NBS Reference Code: | 70 |
NBS Reference Description: | Electrical Elements |
OmniClass Number: | 23-21 23 33 13 11 |
OmniClass Title: | Residential Upright Refrigerators |
Name | Value |
---|---|
Appliance Type | Refrigerator |
Body Material | Steel |
Colour | White |
Depth | 545 mm |
Front Material | Steel |
Height | 1220 mm |
Material | Steel |
Voltage | 220-240 |
Width | 557 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | White |
Material | Steel |
BIMobject®