We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

122 CM Monodoor Refrigerator Kcbns 12600

Unique ref.: KCBNS-14600
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 557
Height (mm): 1395
Depth (mm): 545
Date of publishing: 2018-10-16
Edition number: 1
Type: Object (single object)
Download (10)
The KitchenAid KCBNS 14600 Class A++ monodoor refrigerator with a total capacity of 240 litres offers Pro Fresh Sensor technology and the Soft-Close system

The Pro Fresh Sensor Technology constantly monitors the temperature and humidity levels inside your refrigerator. When the door is left open or if you pack the fridge with the weekly shop, it senses changes in temperature and humidity, and quickly circulates chilled air to restore the correct temperature and optimal humidity level
While the Soft Close System makes the slamming door silent.
This monodoor refrigerator also features an electronic control with a touch display, an interior LED lighting. LED lighting delivers a long-lasting, low-maintenance solution for excellent lighting in your fridge. The refrigerator also comes with 6 glass shelves (among which 4 are adjustable), bottle balcony and holder as well as eggs tray. This monodoor refrigerator also has slided-mounted door and reversible hinges to allow you to choose the door opening side.


Material main:
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 45

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33 13 11
OmniClass Title: Residential Upright Refrigerators
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject®