We are using cookies to provide our services

By using our services you agree to our use of cookies

Monodoor Refrigerator

Unique ref.: KCBNS-18602
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 557
Height (mm): 1771
Depth (mm): 545
Date of publishing: 2018-10-16
Edition number: 2
Type: Object (single object)
Download (10)
Discover KitchenAid's new European Side-by-Side model composed of upright fridge and freezer, designed for European-style kitchens with features to match your every wish.

The Class A+++ single-door refrigerator with a total capacity of 318 litres offers Pro Fresh Sensor technology, ProAir fan and antibacterial filter.


The Pro Fresh Sensor Technology detects any changes in the temperature and quickly brings it back to the optimal level. The circulation of chilled air increases automatically to restore the correct temperature five times faster than a conventional refrigerator.
It also features Wooden Interiors: seasoned oak, high-quality plexiglas and chrome steel are the materials of choice for two stunning new accessories for your refrigerator: a shelf and cheese box that embody KitchenAid’s love of design, practical features and versatility.
Its Dynamic 0° drawer that guarantees all fresh produce, meat, fish and dairy are preserved in the optimum conditions. Your precious ingredients will always be ready to meet your passion, like in a seafood salad with lemongrass and fig balsamic vinegar.

Are you looking for a creative solution? Match this Freezer with the refrigerator KCBFS 18602 to create Side-by-Side configuration. These 2 products are designed for European-style kitchens with features to match your every wish.


Material main: Metal
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 51

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33 13 11
OmniClass Title: Residential Upright Refrigerators
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Body Material metal
Depth 545
Electrical Current 16
Voltage 220-240
Width 557

All BIM objects are real products from real manufacturers confirmed and approved