We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

139 CM

Unique ref.: KCBSX-60600
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Freezers
Width (mm): 595
Height (mm): 595
Depth (mm): 632
Date of publishing: 2018-09-26
Edition number: 2
Type: Object (single object)
Download (10)
A perfect combination of robust design and cutting-edge technology: the shock freezer enables you to chill or freeze food in a few minutes, preserving its original goodness without losing or altering the flavour, aroma or nutritional value.
Blast chilling reduces the temperature of oven-hot food to 3 °C, the same temperature as your fridge, in less than 90 minutes. Shock freezing lowers the food’s core temperature to -18 °C so that you are free to freeze even the most delicate dishes. It is also ideal for helping prepare delicate dishes, such as panna cotta, gazpacho and Italian semifreddo desserts, and even for chilling drinks. This is one of three products that make up the exclusive KitchenAid sous-vide cooking system: Chef Touch.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 54

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_31_29
Uniclass 2015 Description: Freezer cabinets
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 33 11
OmniClass Title: Residential Freezers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type SHOCK FREEZER
Body Material Stainless Steel
Colour Inox
Depth 632 mm
Height 595 mm
Width 595 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Inox

BIMobject®