We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Vertigo Collection - 75 Cm Integrated Bottom Mount Refrigerator KCZCX 20750L

Unique ref.: KCZCX-20750L
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 737
Height (mm): 2050
Depth (mm): 600
Date of publishing: 2018-12-11
Edition number: 2
Type: Object (single object)
Download (11)
This A+ Class 75 cm integrated refrigerator with a clad door offers Total No-Frost technology and LED lighting. It features an icemaker, Multi-Temperature drawer, the Even Airflow system, and a vibration-proof system. This model also has the option of vacation mode and fast cooling.


Material main: Metal
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 210

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8321
Uniclass 1.4 Description: Refrigerators
Uniclass 2.0 Code: PR-35-14-72
Uniclass 2.0 Description: Refrigerators
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 35-14-72
NBS Reference Description: Refrigerators
OmniClass Number: 23-21 23 33 15
OmniClass Title: Residential Refrigerator Freezers
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 600 mm
Height 2050 mm
Material Glass ; Metal
Width 737 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass ; Metal

All BIM objects are real products from real manufacturers confirmed and approved