Publish your products
60 CM Gas Hob
KitchenAid

60 CM Gas Hob

4.5 out of 5 stars4.5(40 reviews)
The 60 cm gas-on-glass hob offers a simple yet harmonious design that has been specially created to ensure the ultimate practical cooking experience.
The four-burner ceramic glass hob includes a powerful professional 4 kW double crown burner and a wok adapter so you can serve up excellent results time after time. The cast-iron pan supports are dishwasher safe.
This induction hob has a standard installation
Technical specification
  • Unique ref.KHGD4-60510
  • Product familyHobs
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2017-03-14
  • Edition number1
  • Height (mm)49
  • Width (mm)590
  • Depth (mm)510
Related
  • Material mainGlass
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)12.5
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance

Region availability

Europe Asia Africa
Åland Islands
Bahrain
Morocco
Albania
Israel
South Africa
Andorra
Jordan
Austria
Kuwait
Belarus
Lebanon
Belgium
Palestine
Bosnia and Herzegovina
Qatar
Bulgaria
Saudi Arabia
Croatia
Türkiye
Cyprus
United Arab Emirates
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit