We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

45 CM Combi Microwave Oven

Unique ref.: KMMGX-45600
Brand: KitchenAid
Product family: Ovens
Product group: Microwave
Width (mm): 595
Height (mm): 455
Depth (mm): 560
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
Download (8)
This 40-litre microwave oven can be seen in smart functions, such as jet defrost and rapid preheat, Easy-to-Clean stainless steel surfaces and a hard-wearing, professional design. The KitchenAid 45 cm microwave & grill oven has the Sensor Cooking Technology. The ideal ally, always ready to enhance the flavour of your dishes. Simply select the type of dish you want to cook and the sensor will automatically adjust the microwave’s power level and cooking time actively throughout the cooking process.
You can also benefit from the Prosteam technology. The perfect way to steam food in KitchenAid microwave ovens. The KitchenAid oven automatically adjusts to direct its low-level microwaves into the Steamer, an included ProSteam technology dish, so you can explore all the healthy opportunities to cook an outstanding steamed salmon with black bean sauce. The state-of-the-art 3D microwave system guarantees perfect, even and fast cooking. This model is super spacious and has a large 40 cm turntable. It also offers:
- 3 Special functions
- 6 Traditional functions (jet start, 2 grill, rapid preheat, forced air, forced air combi)
- Quick defrost
- Quick start


Material main: Stainless steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 35

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_65_51
Uniclass 2015 Description: Microwave ovens
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 23 25 21
OmniClass Title: Residential Microwave Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject®