We are using cookies to provide our services

By using our services you agree to our use of cookies

65 CM Induction Hob

Unique ref.: KOASPB-60600
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
KitchenAid has created the first Black Stainless Steel collection: pure black stainless steel, brushed for a unique, warm effect, elegant and stylish. This range use the PrintShield™ technology that preserves the beauty of this appliances from fingerprints. Each piece offers not only the professional performance but also the iconic design and artisan quality you are accustomed to.
This color has been applied to KitdchenAid Twelix Artisan oven which skillfully combines 3 different cooking methods: Standard Convection, Steam-Assisted, and Pure Steam. The epitome of trailblazing technology!

With the Pure Steam function you can savour mouth-watering vegetables, such as artichokes, pumpkins or potatoes, and even seafood, prawns, scampi and shellfish cooked in a natural, healthy way. The preprogrammed steam functions produce different combinations of steam and ventilation. Simply choose one to suit your recipe and the oven automatically sets the correct temperature and the amount of steam needed while cooking to ensure perfect results every time.
This A+ energy rating oven guarantees the perfect environment for steamed foods: the back of the oven cavity has a special feature where you can plug in the steam accessory, a special covered tray that creates the ideal environment for cooking impeccably steamed dishes. Also by selecting just part of this accessory you can make use of the entire oven space and cook with a combination of ventilation and steam.
If you love being more imaginative, why not try one of the four steam assisted cooking functions (food type, custom steam, pure steam, artisan)? Explore the infinite potential of this oven by adjusting your chosen settings to ensure your favourite dishes are always cooked to perfection.
To summarize, this oven offers 11 Professional functions, 9 Special functions and 8 Traditional functions.

This extra-large 73-litre cavity offers you 5 levels to cook your dishes with uniform results.
This oven also comes with a Food temperature probe. The degree of heat at the core of the food will be constantly visible on the LCD display of the oven> Choose the desired temperature, your KitchenAid oven will keep the same temperature with an absolute precision.
The oven doors are fitted with the Soft-Close system so the door closes itself with one smooth, quiet movement.
The oven comes with a turnspit, 1-level telescopic guide, as well as a ventilated quadruple-glazed full-glass that keeps the door cool during cooking and cleaning cycles.

This oven has also a Pyrolitic function. Select this automatic mode to clean easily your oven.

With the Pure Steam function you can savour mouth-watering vegetables, such as artichokes, pumpkins or potatoes, and even seafood, prawns, scampi and shellfish cooked in a natural, healthy way. The preprogrammed steam functions produce different combinations of steam and ventilation. Simply choose one to suit your recipe and the oven automatically sets the correct temperature and the amount of steam needed while cooking to ensure perfect results every time.
This A+ energy rating oven guarantees the perfect environment for steamed foods: the back of the oven cavity has a special feature where you can plug in the steam accessory, a special covered tray that creates the ideal environment for cooking impeccably steamed dishes.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 53.4

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved