We are using cookies to provide our services

By using our services you agree to our use of cookies

60CM Twelix Artisan Multifunction Pyrolitic Oven

Unique ref.: KOHCC-60600
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
The KitchenAid KOHCC 60600 multifunction oven is designed to be ever-so easy and intuitive to use: it has 3 practical knobs for managing the functions and temperature.
This 60 cm multifunction oven is Class A+ rated and has:
- 5 special cooking functions: Defrosting, Keep warm (65°C), Yoghurt prep (50°C), Rising (40°C), and Slow cooking of meat or fish
- and 5 traditional cooking modes: Fast Preheating, Forced Air, Grill, Convection Bake and Favourites.

Its extra-large 73-litre cavity offers you 5 levels to cook your dishes. With this KitchenAid 60 cm multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The Stainless Steel Anti-fingerprint is a special treatment which is present in all KitchenAid ovens and will prevent fingerprints, making it easy the cleaning of your ovenwhile the Digital display allows you to select your programs or cooking temperature with touch control.
Furthermore this KitchenAid multifunction oven is equipped with a sealed triple-glazed glass that keeps the door cool during cooking cycles.


This 60 cm multifunction oven is Class A+ rated and has:
- 5 special cooking functions: Defrosting, Keep warm (65°C), Yoghurt prep (50°C), Rising (40°C), and Slow cooking of meat or fish
- and 5 traditional cooking modes: Fast Preheating, Forced Air, Grill, Convection Bake and Favourites.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 38.5

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved