We are using cookies to provide our services

By using our services you agree to our use of cookies

60 CM Twelix Artisan Black Stainless Steel Pyrolitic Oven

Unique ref.: KOHSP-60602
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
KitchenAid KOHSP 60602 multifunction oven offers a wide range of functions. In addition to the traditional functions, KitchenAid has also added special functions that help to improve everyday recipes, such as bread or pizza.
This 60 cm multifunction oven is Class A+ rated and has:
- 5 Special functions: Defrost, Keep warm (65°C), Yoghurt preparation (50°C), Rising (40°C)
- and 5 Traditional functions: Fast Preheating, Forced Air, Grill, Convection Bake and Favourites

Its extra-large 73-litre cavity offers you five levels to cook your dishes. With this KitchenAid 60 cm multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The Stainless Steel Anti-fingerprint is a special treatment which is present in all KitchenAid ovens and will prevent fingerprints, making it easy the cleaning of your ovenwhile the Digital display allows you to select your programs or cooking temperature with touch control.
Furthermore this KitchenAid oven is equipped with the child safety lock and a ventilated quadruple-glazed full-glass cool door. The KitchenAid KOHSP 60602 multifunction oven also comes with a grid, a baking tray and a deep tray.

The KitchenAid KOHSP 60602 multifunction oven has also a pyrolytic function. Select this automatic mode to clean easily your oven. This function burns off spatter occurring inside the oven during cooking at a temperature of approximately 500 °C. At this high temperature, the deposits turn into a light ash which can be easily wiped away with a damp cloth, once the oven is cool.

This 60 cm multifunction oven is Class A+ rated and has:
- 5 Special functions: Defrost, Keep warm (65°C), Yoghurt preparation (50°C), Rising (40°C)
- and 5 Traditional functions: Fast Preheating, Forced Air, Grill, Convection Bake and Favourites

Its extra-large 73-litre cavity offers you five levels to cook your dishes. With this KitchenAid 60 cm multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The Stainless Steel Anti-fingerprint is a special treatment which is present in all KitchenAid ovens and will prevent fingerprints, making it easy the cleaning of your ovenwhile the Digital display allows you to select your programs or cooking temperature with touch control.
Furthermore this KitchenAid oven is equipped with the child safety lock and a ventilated quadruple-glazed full-glass cool door.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 42

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved