We are using cookies to provide our services

By using our services you agree to our use of cookies

60 CM Twelix Artisan Multifunction Standard Oven

Unique ref.: KOHSP-60603
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
The KitchenAid KOHSP 60601 multifunction oven is rated Class A+ and has 13 cooking modes:
- 6 Special functions: Eco forced air, Defrosting, Keep warm (65°C), Yoghurt prep (50°C), Rising (40°C) and Slow cooking for meat or fish
- 7 Traditional functions: Conventional, Fast Preheating, Forced Air, Grill, Convection Bake, Turbo Grill and Favourites
Its extra-large 73-litre cavity offers you 5 levels to cook your dishes. With this multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The stainless steel finishes make it easy to clean, while the blue digital display with touch control is even easier to use.
Plus it is also equipped with a special temperature probe connected to the oven display so you can check the temperature inside the food whenever you want. You can programme the oven to switch off automatically when the temperature inside the food that is cooking reaches a preset level so you know it’s always cooked to perfection.

The oven doors are fitted with the Soft-Close system so the door closes itself with one smooth, quiet movement and no annoying bang once it reaches a certain angle. 
The oven also comes with a grid, a baking tray and a deep tray. Furthermore it is equipped with 1-level telescopic guide to make it easy to look at and taste the results during cooking, as well as a ventilated quadruple-glazed full-glass that keeps the door cool during cooking and cleaning cycles.

This oven has also a pyrolytic function. Select this automatic mode to clean easily your oven. This function burns off spatter occurring inside the oven during cooking at a temperature of approximately 500 °C. At this high temperature, the deposits turn into a light ash which can be easily wiped away with a damp cloth, once the oven is cool.

It is also equipped with a special temperature probe connected to the oven display so you can check the temperature inside the food whenever you want. You can programme the oven to switch off automatically when the temperature inside the food that is cooking reaches a preset level so you know it’s always cooked to perfection.

The oven doors are fitted with the Soft-Close system so the door closes itself with one smooth, quiet movement and no annoying bang once it reaches a certain angle.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 42

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved