We are using cookies to provide our services

By using our services you agree to our use of cookies

60 CM Black Stainless Steel Twelix Artisan Multifunction Oven

Unique ref.: KOHSP-60604
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
The KitchenAid KOHSP 60604 multifunction oven offers a wide range of functions and other features so you can create a real professional cuisine in your own home.
It has professional functions that use intelligent algorithms to replicate the techniques of top chefs and determine which heating elements to use, when to use the fan and at which temperature to cook specific recipes. Professional functions to help to make delicious dish: Bakery (traditional bread, malt bread, high pizza, thin pizza, salty cake, baguette), Pastry (pate a choux, croissant, sponge cake, plum cake, short pastry) and Roasting (veal pork, roast beef rare, roast beef medium, roast chicken, roast turkey)
- 6 Special functions (Eco forced air, Defrosting, Keep warm (65°C), Yoghurt prep (50°C), Rising (40°C) and Slow cooking meat or fish)
- 7 Traditional functions (Conventional, Fast Preheating, Forced Air, Grill, Convection Bake, Turbo Grill and Favourites).

Its extra-large 73-litre cavity offers you 5 levels to cook your dishes. With this A+ oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
Furthermore, this oven is equipped with a special temperature probe connected to the oven display so you can check the temperature inside the food during cooking. You can programme the oven to switch off automatically when the temperature inside the food that is cooking reaches a preset level so you know it’s always cooked to perfection. Featuring the Soft-Close system so the door closes in one smooth, quiet movement and no annoying bang once it reaches a certain angle.
The stainless steel finishes make it easy to clean, while the blue digital display with touch control means it is even easier to use. It comes with 1-level telescopic guide to make it easy to look at and taste the results during cooking, as well as a sealed triple-glazed glass that keeps the door cool during cooking cycles.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 42

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved