We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

45 CM Combi Steam Oven

Unique ref.: KOQCX-45600
Brand: KitchenAid
Product family: Ovens
Product group: Steamer
Width (mm): 595
Height (mm): 455
Depth (mm): 537
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
Download (9)
Thanks to a fan inside the back of the oven, your KitchenAid combi steam oven can also combine steam and fan-forced air to cook delicious dishes that are impeccably browned on the outside and beautifully succulent and tender on the inside. Plus, with four levels of steam injection, you are always completely in control. This is one of three products that make up the exclusive KitchenAid sous-vide cooking system: Chef Touch.


Material main: Stainless steel
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 31

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

All BIM objects are real products from real manufacturers confirmed and approved