Unique ref.: | KOSCX-45600 |
---|---|
Brand: | KitchenAid |
Product family: | Ovens |
Product group: | Steamer |
Width (mm): | 595 |
Height (mm): | 455 |
Depth (mm): | 537 |
Date of publishing: | 2017-02-20 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.kitchenaid.co.uk/p/ovens-and-microwave-ovens/steam-ovens/compa... |
---|---|
Installation instructions: | http://docs.kitchenaid.eu/_doc/400010839667EN.pdf |
COBie Product Data Sheet: | |
Product certification: | http://docs.kitchenaid.eu/_doc/400010919505EN.pdf |
Technical description: | http://docs.kitchenaid.eu/_doc/400010839667EN.pdf |
Instruction video: | |
GTIN code: | 8003437395093 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/kitchenaid/product/koscx-45600
Material main: | Stainless steel |
---|---|
Material secondary: | Glass |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 31 |
BIMobject Category: | Kitchen - Appliances |
---|---|
IFC classification: | Electric Appliance |
Uniclass 1.4 Code: | L831 |
Uniclass 1.4 Description: | Kitchen furniture |
Uniclass 2.0 Code: | EE-70 |
Uniclass 2.0 Description: | Electrical Elements |
Uniclass 2015 Code: | Pr_40_70_24_08 |
Uniclass 2015 Description: | Built-in electric ovens |
NBS Reference Code: | 70 |
NBS Reference Description: | Electrical Elements |
OmniClass Number: | 23-21 23 23 25 19 |
OmniClass Title: | Residential Electric Ovens |
BIMobject®