We are using cookies to provide our services

By using our services you agree to our use of cookies

60 CM Multifunction Oven - Kohss-60603

Unique ref.: KOTSP-60602
Brand: KitchenAid
Product family: Ovens
Product group: Multifunctional oven
Width (mm): 595
Height (mm): 595
Depth (mm): 564
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (8)
To offer you delicious culinary possibilities with a convection oven, KitchenAid has created the Twelix oven which combines 2 different cooking methods: standard convection and steam-assisted. The KitchenAid KOTSP 60602 multifunction oven offers 28 cooking modes:
-
- 11 Professional cooking functions: Bakery (traditional bread, malt bread, high pizza, thin pizza, salty cake, baguette) and Pastry (pate a choux, croissant, sponge cake, plum cake, short pastry)
- 9 Special functions: Eco forced air, Defrosting, Keep warm (65°C), Yoghurt prep (50°C), Rising (40°C), Slow cooking of meat or fish
- 8 Traditional functions: Conventional, Fast Preheating, Forced Air, Grill, Convection Bake, Turbo Grill, Tweli Grill and Favourites.
Its extra-large 73-litre cavity offers you 5 levels to cook your dishes. With this KitchenAid 60 cm multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The Anti-Fingerprint Stainless Steel is a special treatment which is present in all KitchenAid ovens and will prevent fingerprints, making it easy the cleaning of your oven.
The LCD display allows you to select your programs or cooking temperature with touch control.
This oven also comes with a Food temperature probe. The decisive accessory needed for an excellent level of cooking. The degree of heat at the core of the food will be constantly visible on the LCD display of the oven, and once you choose the desired temperature, your KitchenAid oven will keep the same temperature with absolute precision, necessary for your requirements to cook, for example, an oustanding “pink inside” roastbeef.
Furthermore this A+ energy rated oven is equipped with telescopic guide to make it easy to look at and taste the results during cooking. And the oven doors are fitted with the Soft-Close system so the door closes itself with one smooth, quiet movement and no annoying bang once it reaches a certain angle.
This oven also includes the pyrolytic function. Select this automatic mode to clean easily your oven. This function burns off spatter occurring inside the oven during cooking at a temperature of approximately 500 °C. At this high temperature, the deposits turn into a light ash which can be easily wiped away with a damp cloth, once the oven is cool.

With this KitchenAid 60 cm multifunction oven you can place dishes on three levels for evenly cooked food that is perfectly golden brown.
The Anti-Fingerprint Stainless Steel is a special treatment which is present in all KitchenAid ovens and will prevent fingerprints, making it easy the cleaning of your oven.
The LCD display allows you to select your programs or cooking temperature with touch control.
This oven also comes with a Food temperature probe.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 40.9

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_24_08
Uniclass 2015 Description: Built-in electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25 19
OmniClass Title: Residential Electric Ovens
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 564
Height 595
Width 595

All BIM objects are real products from real manufacturers confirmed and approved