We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

60 CM Twelix Multifunction Standard Oven

Unique ref.: KWXXX-14600
Brand: KitchenAid
Product family: Accessories
Product group: Warming drawers
Width (mm): 595
Height (mm): 130
Depth (mm): 568
Date of publishing: 2018-05-30
Edition number: 2
Type: Object (single object)
Download (1)

Our warming drawers help you to ensure your food is always served on hot plates, just like in the finest restaurants. They are also invaluable for keeping food warm while you’re busy perfecting a particularly tricky sauce or simply entertaining your guests. This KitchenAid warming drawer can hold up to six plates and keep your dishes at a maximum temperature of 85°C for as long as you need. Made from easy-to-clean stainless steel.

This appliance also exist in Black Stainless Steel.

DISTINCTIVE FEATURES - 14 CM WARMING DRAWER BUILT-IN
Pre-heating of pots and pans

Pre-heating of coffee cups
Keep Warm
Thawing
6 plates



Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 13.5

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Depth 568 mm
Height 130 mm
Width 595 mm

BIMobject®