We are using cookies to provide our services

By using our services you agree to our use of cookies

;

60 CM Built-In Coffee Machine

Unique ref.: KWXXX-29600
Brand: KitchenAid
Product family: Accessories
Product group: Warming drawers
Width (mm): 595
Height (mm): 285
Depth (mm): 566
Date of publishing: 2018-09-26
Edition number: 2
Type: Object (single object)
Download (10)
Our warming drawers help you to ensure your food is always served on hot plates, just like in the finest restaurants. They are also invaluable for keeping food warm while you’re busy perfecting a particularly tricky sauce or simply entertaining your guests. This KitchenAid warming drawer can hold up to twelve plates and keep your dishes at a maximum temperature of 70°C for as long as you need. Made from easy-to-clean stainless steel.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 17.2

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: SS-60-95-20
Uniclass 2.0 Description: Domestic Heating And Cooling Systems
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
NBS Reference Code: 60-95-20
NBS Reference Description: Domestic Heating And Cooling Systems
OmniClass Number: 23-21 23 00
OmniClass Title: Residential Furniture and Equipment
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Adjustable Upper Rack (Y/N) N
Appliance Type Platewarmers
Body Material Stainless Steel
Capacity 48 L
Color Inox
Depth 566 mm
Height 285 mm
Voltage 230
Width 595 mm

All BIM objects are real products from real manufacturers confirmed and approved