We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

French Balcony Door (Tilt & Turn Door)

Unique ref.: FrenchBalconyDoor
Brand: Klas1
Product family: Door
Product group: Balcony
Width (mm): 1000
Height (mm): 2100
Depth (mm): 170
Date of publishing: 2017-06-09
Edition number: 1
Type: Object (single object)
Download (3)
A wide fronted hinged opening in a frame of 2-3 pane glazing for a French balcony.

Klas1 Windows are a premium manufacturer of high quality movable insulated windows. We are specialized in prominent architectural sites and high quality leisure destinations.

The door opens in three different ways, providing intrusion sure ventilation, easy cleaning and a securely closed position.
Products maximum measurments (Width/Depth/Hight): 690 mm / 205 mm / 2490 mm
Width can vary from 690 mm to 1190 mm
Height can vary from 1790 mm to 2490 mm
Frame depth options are: 110 mm, 130 mm, 170 mm and 205 mm
Frame material is solid wood the outside is protected with Aluminium cover.
Glazing can suit all applications (for example, the U-value, solar protection, security, sound insulation, intrusion protection, child safety)
Features are adaptable to their situation, for example, child locks, etc.
Light Aperture frame edge 93mm. Exterior wood or aluminium coating
The French Balcony door is also available in Double door format.
The door can be equipped with the factory glass of your choice
Orders include Hoppe Tokyo surface fittings. Fittings on the doors are white, silver or brass colour. There is also a lock button.


Material main: Wood
Material secondary: Aluminium
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 30

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: EE-20-50-35
Uniclass 2.0 Description: Balconies Non-Accessible Openings
NBS Reference Code: 20-50-35
NBS Reference Description: Balconies Non-Accessible Openings
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved