KRW
∅6
Anchor designed for fixing suspended ceiling systems to concrete substrate.
SUBSTRATES
Normal weight cracked or uncracked concrete , reinforced or unreinforced of strength class from C20/25 to C50/60
ANCHOR MATERIAL
• Galvanized steel
INSTALLATION METHOD
• Push-through installation
APPLICATION
•
Fixing cable routes to solid substrates.
•
Fixing of suspended ceilings.
•
Fixing apartment furnishing elements to solid substrates.
• Used as a substitute for plastic hammer-drive fixing in applications with fire rating required.
Region availability
| Asia | Europe | North America |
|---|---|---|
India | Austria | Canada |
Israel | Belgium | United States |
Qatar | Bosnia and Herzegovina | |
Saudi Arabia | Croatia | |
Türkiye | Czech Republic | |
United Arab Emirates | Denmark | |
Finland | ||
France | ||
Germany | ||
Hungary | ||
Ireland | ||
Italy | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Ukraine | ||
United Kingdom |