Publish your products
K - Hex head wood screw

K - Hex head wood screw

K
∅6,  ∅8, ∅10, ∅12
Screws for fastening of wooden elements including solid wood, glued laminated timber, X-Lam and LVL timber panels and wood-based panels, steel and PVC elements to timber.

SUBSTRATES
• Solid wood ≥C24 

SCREW MATERIAL
• Carbon steel

ANTI-CORROSION PROTECTION
• Galvanized 

APPLICATION
• Wood construction

Specification
  • GalvanizedLength range:
    ∅6K60 - 140 mm
    ∅8K60 - 200 mm
    ∅10K80 - 200 mm
    ∅12K120 - 260 mm

    Basic parameters

    Parameter Value
    Material Steel
    Screw head type Hex head
    Thread type Partial thread
Technical specification
  • Unique ref.K-Hex_head_wood_screw
  • Product familyScrews and fasteners for wooden constructions
  • Product groupWood construction screws
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • IFC classificationDiscrete Accessory
  • Uniclass 2015 CodeZz_60_40_15
  • Uniclass 2015 DescriptionConstruction joints
  • OmniClass Number23-13 23 11 13 19
  • OmniClass TitleScrews

Region availability

Asia Europe North America
India
Austria
Canada
Israel
Belgium
United States
Qatar
Bosnia and Herzegovina
Saudi Arabia
Croatia
Türkiye
Czech Republic
United Arab Emirates
Denmark
Finland
France
Germany
Hungary
Ireland
Italy
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Slovakia
Slovenia
Spain
Sweden
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit