W131.de - Knauf Fire Wall - Single metal stud frame two or three layer cladding with sheet metal insert

W131.de - Knauf Fire Wall - Single metal stud frame two or three layer cladding with sheet metal insert

The firewall system W131.de is covered with two or three layers of gypsum plasterboard on each side as well as sheet steel inserts. By varying the planking, the firewall system fulfills the additional requirements in addition to fire protection F90 and impact stress caused by falling components: building material class A1, robustness, sound insulation, slimming.
Specification
  • Fire protection: up to EI90-M, sound insulation up to 66dB, height up to 7.00 m
Technical specification
  • Unique ref.drywall_W131-DE_fire-wall_single-metal-stud-frame-two-or-three-layer-cladding-with-sheet-metal-insert
  • Collection setDrywall
  • CollectionDrywall-systems
  • TypeObject (single object)
  • Date of publishing2017-11-27
  • Edition number1
Related
  • Material mainGypsum
  • Material secondaryOther
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509

Region availability

Europe
Germany