This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fire-teK BD 912 ALU

Unique ref.: Fire-teK-BD-912-ALU
Brand: Knauf Insulation Technical Solutions
Product family: Insulation
Product group: Board
Width (mm): 600
Height (mm): 1000
Depth (mm): 60
Date of publishing: 2019-09-04
Edition number: 1
Type: Object (single object)
Download (8)
Fire-teK BD 912 ALU is a mineral wool insulation board with bio-based formaldehyde-free binder, with tear-resistant glass fibre reinforced aluminium foil on one side that has been especially designed for fire protection on rectangular ventilation ducts. Fire resistance: El 60 (ve ho i↔o)-S

FIRE PROTECTION BOARDS
KNAUF INSULATION FIRE-TEK BD 912 ALU

Type of Insulation:
Mineral wool board for the fire protection and thermal insulation of rectangular air ducts.
The board must have certifications and CE marking in accordance with EN 14303.

Facing:
The board shall have a glass-fibre reinforced aluminium foil on one side.

Description:
Mineral wool board, laminated with a glass-fibre reinforced aluminium foil on one side. The mineral wool board shall use a mainly bio-based binder, e.g. Ecose Technology, contain no added formaldehyde and be certified under Eurofins Gold Indoor Air Comfort quality standards or equivalent.

Main characteristics:
1. Eurofins
Certification Indoor Air Comfort: Gold Standard

2. Fire
The board shall be non-combustible with the following reaction to fire according to 
EN 13501-1: A1.
The fire resistance class according to EN 13501-3 has to be El 60 (ve ho i↔o)-S for rectangular air ducts, (fire resistance rating of 60 minutes for vertical and horizontal rectangular air ducts, with fire resistance from inside and outside the duct including smoke leaks).

3. Thermal
The thermal conductivity λ-value shall be according to EN 12667:
0,040 W/(mK) at 50 °C
0,045 W/(mK) at 100 °C
0,059 W/(mK) at 200 °C
0,075 W/(mK) at 300 °C 
0,096 W/(mK) at 400 °C
0,121 W/(mK) at 500 °C
0,153 W/(mK) at 600 °C

4. Chemicals
AS quality, according to EN 13468: content of chlorides less than 10 ppm.

5. Density
Density shall be 120 kg/m³, according to EN 1602.

6. Dimensional tolerances
The dimensional tolerances class shall be T5, according to EN 14303.

7. Others
Water vapour diffusion equivalent air layer thickness, according to EN 12086: Sd

≥ 200 m.
Water absorption, according to EN 1609: maximum 1 kg/m².
Melting point of fibres, according to DIN 4102-17: ≥ 1000 °C.

EN designation code:
MW-EN14303-T5-WS1-MV2-CL10

Standard Dimensions:
Board length shall be 1000 mm.
Board width shall be 600 mm.
Board thickness shall be 60 mm.


Material main: Mineral wool
Material secondary: Aluminium
Designed in: Croatia
Manufactured in: Croatia

BIMobject Category: Building Materials - Insulation
UNSPSC name: Thermal insulation
UNSPSC code: 301415
Uniclass 1.4 Code: JY30
Uniclass 1.4 Description: Mechanical thermal insulation
Uniclass 2.0 Code: PR-45-06-53
Uniclass 2.0 Description: Mineral Wool Slab Insulation
Uniclass 2015 Code: Pr_80_77_76_53
Uniclass 2015 Description: Mineral wool duct slab insulation
NBS Reference Code: 45-06-53
NBS Reference Description: Mineral Wool Slab Insulation
CSI MasterFormat 2014 Code: 23 07 00
CSI MasterFormat 2014 Title: HVAC Insulation
OmniClass Number: 23-13 25 19 11
OmniClass Title: Slab and Board Thermal Insulation
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application HVAC air ducts
Facing Material Aluminium foil
Material Mineral wool
Thickness 60 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Mineral wool

Sustainability

EPD Data (Simplified) A1-A3

EPD Data (Simplified) A1-A3

Name Value
EPD Document Link https://gryphon4.environdec.com/system/data/files/6/15761/S-P-01584%20EPD%20Fire-teK%20BD%20912%20ALU.pdf
EPD Expiration Date 2019-05-20
EPD Issue Date 2024-05-20
EPD Registration Number S-P-01584

BIMobject®