Unique ref.: | Sound-teK-BD-808-VBD |
---|---|
Brand: | Knauf Insulation Technical Solutions |
Product family: | Insulation |
Product group: | Board |
Date of publishing: | 2019-09-04 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.ki-ts.com/en/our-solutions/choose-product/products/sound-tek-b... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ki-ts.com/en/ |
Instruction video: | https://www.youtube.com/watch?v=twzo-zNekE0 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/knauf-insulation-technical-solutions/product/sound-tek-bd-808-vbd
Material main: | Mineral wool |
---|---|
Material secondary: | Mineral wool |
Designed in: | Croatia |
Manufactured in: | Croatia |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Thermal insulation |
UNSPSC code: | 301415 |
Uniclass 1.4 Code: | JY30 |
Uniclass 1.4 Description: | Mechanical thermal insulation |
Uniclass 2.0 Code: | PR-45-06-53 |
Uniclass 2.0 Description: | Mineral Wool Slab Insulation |
Uniclass 2015 Code: | Pr_80_77_76_53 |
Uniclass 2015 Description: | Mineral wool duct slab insulation |
NBS Reference Code: | 45-06-53 |
NBS Reference Description: | Mineral Wool Slab Insulation |
CSI MasterFormat 2014 Code: | 23 07 00 |
CSI MasterFormat 2014 Title: | HVAC Insulation |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | HVAC air ducts |
Facing Material | Black glass veil facing on both side |
Material | Mineral wool |
Thickness | 50 mm — 250 mm |
Type | Insulation |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Mineral wool |
BIMobject®