Unique ref.: | Thermo-teK-BD-060-ALU |
---|---|
Brand: | Knauf Insulation Technical Solutions |
Product family: | Insulation |
Product group: | Board |
Date of publishing: | 2019-09-04 |
Edition number: | 1 |
Type: | Object (single object) |
BOARDS
KNAUF INSULATION THERMO-TEK BD 060 ALU
Type of Insulation:
Mineral wool board for the insulation of air ducts, air conditioning systems and sound absorbers.
The board must have certifications and CE marking in accordance with EN 14303.
Facing:
The board shall have a glass fibre reinforced aluminium foil on one side.
Description:
Mineral wool board with tear-resistant, glass fibre reinforced aluminium foil bonded to one side. The mineral wool board shall use a mainly bio-based binder, e.g. Ecose Technology, contain no added formaldehyde and be certified under Eurofins Gold Indoor Air Comfort quality standards or equivalent.
Main characteristics:
1. Eurofins
Certification Indoor Air Comfort: Gold Standard
2. Fire
The board shall be non-combustible with the following reaction to fire according to
EN 13501-1: A1.
3. Thermal
The thermal conductivity λ-value shall be according to EN 12667:
0,037 W/(mK) at 10 °C
0,039 W/(mK) at 40 °C
0,041 W/(mK) at 50 °C
0,048 W/(mK) at 100 °C
0,058 W/(mK) at 150 °C
0,071 W/(mK) at 200 °C
0,088 W/(mK) at 250 °C
The maximum service temperature shall be minimum 250 °C according to EN 14706.
4. Chemicals
AS quality, according to EN 13468: content of chlorides less than 10 ppm.
5. Density
Density shall be 60 kg/m³, according to EN 1602.
6. Dimensional tolerances
The dimensional tolerances class shall be T5, according to EN 14303.
7. Other certifications
RAL certification; M1 classification.
8. Other requirements
Water vapour diffusion equivalent air layer thickness, according to EN 12086: Sd ≥ 200 m.
Water absorption, according to EN 1609: maximum 1 kg/m².
Melting point of fibres, according to DIN 4102-17: ≥ 1000 °C.
Longitudinal air flow resistance, according to EN 29053: ≥ 15 kPa∙s/m².
EN designation code:
MW-EN14303-T5-ST(+)250-WS1-MV2-CL10
Standard Dimensions:
Board length shall be 1000 mm.
Board width shall be 600 mm.
Board thickness shall be: 30, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 210, 220, 230, 240, 250, 255 mm.
Product url: | https://www.ki-ts.com/en/our-solutions/choose-product/products/thermo-tek-... |
---|---|
Installation instructions: | https://www.youtube.com/watch?v=gXHJ5ks4NDg |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ki-ts.com/en/ |
Instruction video: | https://www.youtube.com/watch?v=twzo-zNekE0 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/knauf-insulation-technical-solutions/product/thermo-tek-bd-060-alu
Material main: | Mineral wool |
---|---|
Material secondary: | Aluminium |
Designed in: | Croatia |
Manufactured in: | Croatia |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Thermal insulation |
UNSPSC code: | 301415 |
Uniclass 1.4 Code: | JY30 |
Uniclass 1.4 Description: | Mechanical thermal insulation |
Uniclass 2.0 Code: | PR-45-06-53 |
Uniclass 2.0 Description: | Mineral Wool Slab Insulation |
Uniclass 2015 Code: | Pr_80_77_76_53 |
Uniclass 2015 Description: | Mineral wool duct slab insulation |
NBS Reference Code: | 45-06-53 |
NBS Reference Description: | Mineral Wool Slab Insulation |
CSI MasterFormat 2014 Code: | 23 07 00 |
CSI MasterFormat 2014 Title: | HVAC Insulation |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | HVAC air ducts |
Facing Material | Aluminium foil |
Material | Mineral wool |
Thickness | 30 mm — 250 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Mineral wool |
BIMobject®