This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Thermo-teK LM AIR ALU

Unique ref.: Thermo-teK-LM-AIR-ALU
Brand: Knauf Insulation Technical Solutions
Product family: Insulation
Product group: Lamella Mat
Date of publishing: 2019-09-05
Edition number: 1
Type: Object (single object)
Download (8)

Thermo-teK LM AIR ALU is a mineral wool lamella mat with bio-based formaldehyde-free binder, consisting of individual mineral wool strips (lamella) that are bonded on one side to a tear-resistant, glass mesh reinforced aluminium foil.

LAMELLA MATS
KNAUF INSULATION THERMO-TEK LM AIR ALU

Type of Insulation:
Mineral wool mat with lamellas for the insulation of pipes, components as elbows and T-pieces, valves and flanges, air ducts.
The lamella mat must have certifications and CE marking in accordance with EN 14303.

Facing:
The lamella mat shall a have glass fibre reinforced aluminium foil on one side.

Description:
Mineral wool lamella mat with tear-resistant, glass fibre reinforced aluminium foil bonded to one side of glass mineral wool strips (lamellas). The glass mineral wool lamellas shall be perpendicular to the contact surface in order to provide a high compressive strength, while keeping flexibility. The mineral wool lamella mat shall use a mainly bio-based binder, e.g. Ecose Technology, contain no added formaldehyde and be certified under Eurofins Gold Indoor Air Comfort quality standards or equivalent.

Main characteristics:
1. Eurofins
Certification Indoor Air Comfort: Gold Standard

2. Fire
The lamella mat shall be non-combustible with the following reaction to fire according to 
EN 13501-1: A2-s1, d0.

3. Thermal
The thermal conductivity λ-value shall be according to EN 12667:
0,036 W/(mK) at 10 °C

0,042 W/(mK) at 40 °C

0,044 W/(mK) at 50 °C
0,055 W/(mK) at 100 °C
0,072 W/(mK) at 150 °C
0,088 W/(mK) at 200 °C
0,112 W/(mK) at 250 °C
The maximum service temperature is measured according to EN 14706 and shall be minimum 250 °C.

4. Dimensional tolerances
The dimensional tolerance class shall be T5, according to EN 14303.

5. Other certifications
RAL certification.

6. Other requirements
Water vapour diffusion equivalent air layer thickness, according to EN 12086: Sd ≥ 200 m.

EN designation code:
MW-EN14303-T5-ST(+)250-MV2

Standard Dimensions:
Lamella mat length shall be: from 2500 mm to 10000 mm, depending on the thickness.
Lamella mat width shall be 500, 600, 1000 or 1200 mm.
Lamella mat thickness shall be: 25, 30, 40, 50, 60, 80, 100 mm.


Material main: Mineral wool
Material secondary: Aluminium
Designed in: Slovakia
Manufactured in: Slovakia

BIMobject Category: Building Materials - Insulation
UNSPSC name: Thermal insulation
UNSPSC code: 301415
Uniclass 1.4 Code: JY30
Uniclass 1.4 Description: Mechanical thermal insulation
Uniclass 2.0 Code: PR-45-06-53
Uniclass 2.0 Description: Mineral Wool Slab Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 23 07 00
CSI MasterFormat 2014 Title: HVAC Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application HVAC air ducts / Pipes
Facing Material Aluminium foil
Material Mineral wool
Thickness 25 mm — 100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Mineral wool

BIMobject®