Unique ref.: | Thermo-teK-PS-PRO-ALU |
---|---|
Brand: | Knauf Insulation Technical Solutions |
Product family: | Insulation |
Product group: | Pipe Section |
Date of publishing: | 2019-09-11 |
Edition number: | 1 |
Type: | Object (single object) |
PIPE SECTIONS
KNAUF INSULATION THERMO-TEK PS PRO ALU
Type of Insulation:
Circular wound mineral wool pipe section for the insulation of heating and water pipes.
The pipe section must have certifications and CE marking in accordance with EN 14303.
Facing:
The pipe section shall have a glass-fibre reinforced aluminium foil.
Description:
Wound and ground mineral wool pipe section with high-precision shape, faced with tear-resistant glass fibre reinforced aluminium foil. The mineral wool pipe section shall use a mainly bio-based binder, e.g. Ecose Technology, contain no added formaldehyde and be certified under Eurofins Gold Indoor Air Comfort quality standards or equivalent. To facilitate the installation on the pipe, the pipe section shall have a slight slit on the side opposite to the longitudinal opening. The longitudinal seam shall be closed with a self-adhesive overlap.
Main characteristics:
1. Eurofins
Certification Indoor Air Comfort: Gold Standard
2. Fire
The pipe section shall be non-combustible with the following reaction to fire according to
EN 13501-1:
A2L-s1, d0 for external diameter ≤ 300 mm
A2-s1, d0 for external diameter > 300 mm
The fire resistance according to EN 13501-2 has to be EI 120 for walls/ceilings seals.
3. Thermal
The thermal conductivity λ-value shall be according to EN ISO 8497:
0,033 W/(mK) at 10 °C
0,035 W/(mK) at 40 °C
0,037 W/(mK) at 50 °C
0,044 W/(mK) at 100 °C
0,052 W/(mK) at 150 °C
0,062 W/(mK) at 200 °C
0,073 W/(mK) at 250 °C
The maximum service temperature is measured according to EN 14707 and shall be minimum
500 °C.
4. Chemicals
AS quality, according to EN 13468: content of chlorides less than 10 ppm.
5. Dimensional tolerances
The dimensional tolerance class shall be T8 for pipes < 150 mm and T9 for pipes ≥ 150 mm external diameter according to EN 14303.
6. Other certifications
RAL certification; M1 classification.
7. Other requirements
Water vapour diffusion equivalent air layer thickness, according to EN 13469: Sd ≥ 200 m.
Water absorption, according to EN 13472: maximum 1 kg/m².
Melting point of fibres, according to DIN 4102-17: ≥ 1000 °C.
EN designation code:
MW-EN14303-T8-ST(+)500-WS1-MV2-CL10 (external diameter < 150 mm)
MW-EN14303-T9-ST(+)500-WS1-MV2-CL10 (external diameter ≥ 150 mm)
Standard Dimensions:
Pipe section length shall be 1200 mm.
Pipe section internal diameter shall be between 15 and 324 mm according to the pipe outside dimension.
Pipe section thickness shall be: 20, 25, 30, 40, 50, 60, 70, 80, 90, 100, 120 mm.
Product url: | https://www.ki-ts.com/en/our-solutions/choose-product/products/thermo-tek-... |
---|---|
Installation instructions: | https://www.youtube.com/watch?v=VzBnrCftUe4 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.ki-ts.com/en/ |
Instruction video: | https://www.youtube.com/watch?v=twzo-zNekE0 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/knauf-insulation-technical-solutions/product/thermo-tek-ps-pro-alu
Material main: | Mineral wool |
---|---|
Material secondary: | Aluminium |
Designed in: | Croatia |
Manufactured in: | Croatia |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Thermal insulation |
UNSPSC code: | 301415 |
Uniclass 1.4 Code: | JY30 |
Uniclass 1.4 Description: | Mechanical thermal insulation |
Uniclass 2.0 Code: | PR-56-76-54 |
Uniclass 2.0 Description: | Mineral Wool Pipe Section Insulation |
Uniclass 2015 Code: | Pr_80_77_76_54 |
Uniclass 2015 Description: | Mineral wool pipe section insulation |
NBS Reference Code: | 56-76-54 |
NBS Reference Description: | Mineral Wool Pipe Section Insulation |
CSI MasterFormat 2014 Code: | 23 07 00 |
CSI MasterFormat 2014 Title: | HVAC Insulation |
OmniClass Number: | 23-13 25 19 |
OmniClass Title: | Thermal Insulation |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | Pipes, fire protection for wall/ceiling penetrations |
Facing Material | Aluminium foil |
Material | Mineral wool |
Thickness | 20 mm — 120 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Mineral wool |
Name | Value |
---|---|
EPD Document Link | https://gryphon4.environdec.com/system/data/files/6/15760/S-P-01583%20EPD%20Thermo-teK%20PS%20PRO%20Alu.pdf |
EPD Expiration Date | 2024-05-20 |
EPD Issue Date | 2019-05-20 |
EPD Registration Number | S-P-01583 |
BIMobject®