Publish your products
PLAZA A+
PLAZA A+
PLAZA A+

    PLAZA A+

    PLAZA A+ Unity 6 S15 12.5mm is an acoustic gypsum ceiling tile delivering high acoustic performance with a refined, uniform ceiling appearance. Installed in an exposed 15mm T-grid system with a unique flush edge detail, it creates a clean, visually continuous ceiling finish while remaining fully demountable for easy access to the ceiling void. With its Unity 6 perforation pattern (Ø 6 mm circular perforations extending to the tile edge), the ceiling provides good sound absorption and a seamless, uniform visual expression. The perforation to the edge enhances the monolithic appearance and supports consistent acoustic performance across the surface. The system is designed for fast, efficient installation and allows easy access to installations and services. It is also suitable as a ventilation ceiling, supporting diffuse air distribution and improved indoor comfort. The standard white surface can be repainted without loss of acoustic performance, allowing long-term design flexibility. PLAZA A+ Unity 6 S15 12.5mm is ideal for offices, educational facilities and public buildings requiring high acoustic performance, ventilation capability and a refined ceiling design. It is available with an Environmental Product Declarations (EPD MD-21096) and meets the requirements of the Danish Indoor Climate Labelling (007).
    Technical specification
    • Unique ref.PLAZA_A-Plus
    • Product familyGYPSUM Ceiling Solutions
    • Product groupGypsum Lay-In
    • Date of publishing2026-07-14
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Ceilings

    Region availability

    Asia Africa Europe
    Iran
    Algeria
    United Kingdom
    Iraq
    Angola
    Jordan
    Benin
    Oman
    Botswana
    Saudi Arabia
    Burkina Faso
    Syria
    Burundi
    United Arab Emirates
    Cameroon
    Yemen
    Cape Verde
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Egypt
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe