Publish your products
Metal Canopy - Concave
Archived

Metal Canopy - Concave

Metal Canopy - Concave is part of the Metal Canopy range, which also includes Flat and Convex metal canopies. Easily suspended direct from the building structure they can define spaces, accentuate an area, provide a focus or create ceiling sculptures, as well as controlling reverberation within the space.

Get in contact with Knauf Ceiling Solutions

Specification
  • Standard suspension systems: Hanging Wire Kit M6 Alternative suspension systems: Acoustic performance: Sabine 2.50 Light Reflectance: 80% Humidity Resistance: 90% Euro Class Fire Reaction: B-s2,d0 French VOC performance: A+ Recycled content: 30% 15 year product warranty / 30 year system warranty Edge detail options: Floating Module: 1890x1180
Technical specification
  • Unique ref.Metal_Canopy_Concave
  • Product familyMETAL Ceiling Solutions
  • Product groupMetal Canopy
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 2015 CodeSs_30_25_22_90
  • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 19 23 11
  • OmniClass TitleSuspended Ceilings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit