Publish your products
Koala Kare KB200 Horizontal Wall Mounted Baby Changing Station
Koala Kare KB200 Horizontal Wall Mounted Baby Changing Station
    Koala Kare

    Koala Kare KB200 Horizontal Wall Mounted Baby Changing Station

    • Offers the highest level of safety and cleanliness available.
    • ASTM and EN compliant. This product is designed for infants only, up to 3.5 years of age and weighing less than 50 pounds.
    • Meets ADA requirements when mounted properly.
    • Supports up to 200 pounds. Unit Dimensions- 35 3/16 W x 22¼ H inches. Depth (closed)- 4 inch. Extension (open)-23 3/16 inch.
    • Liner dispenser features two liner cavities.

    As Featured on Amazon.com

    Specification
    • Color:Grey
      Ean: 0642125311397 , 0893145002486 , 1330010778262 , 0749628417462 , 0640206811224 , 0726983202896 , 0781264201678 , 0787766399257 , 0638084700525 , 0641438389222
      Finish Type: white
      Included Components: Baby Changing Station
      Is Assembly Required: false
      Item Weight: 25.0 pounds
      Load Capacity: 200 pounds
      Material: plastic
      Model Number: KB200-01
      Number of Items: 1
      Part Number: KB200-01
      Size: Large
      Brand Name: Koala Kare

    Technical specification
    • Unique ref.Koala-Kare-KB200-Horizontal-Wall-Mounted-Baby-Changing-Station
    • Product familySanitary
    • Product groupBaby Changing Station
    • TypeDocumentation (info)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)22.25
    • Width (inches)35.18
    • Depth (inches)4
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit