Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler-mira/products/8469e271-b710-47f1-94f0-6250d68886a0
Home
Categories
Sanitary
Shower screens
Mira Elevate Static Bath Screen
Available in United States
Mira Showers
Follow
Mira Elevate Static Bath Screen
Minimalist, uncluttered and sleek, the Mira Static bath screen is the perfect finishing touch for your bathroom.
Download
Technical specification
Technical specification
Unique ref.
Mira-Elevate-Static-Bath-Screen
Product family
Enclosure
Product group
Elevate
Type
Object (single object)
Date of publishing
2023-04-04
Edition number
1
Height (mm)
1450
Width (mm)
17
Depth (mm)
800
Related
Related
Weight Net (Kg)
5.64
Classification
Classification
BIMobject Category
Sanitary - Shower screens
Similar products
Mira Showers
Mira Elevate Curved Bath Screen
Download
Mira Showers
Mira Vie 8.5k (Chrome)
Download
Mira Showers
Mira Elevate Square Bath Screen
Download
Mira Showers
Form Dual Outlet
Download
Mira Showers
Select Flex Single Outlet
Download
Mira Showers
Mira Minimal Dual Outlet
Download