Publish your products
Mach® Tripoint® Touchless urinal flushometer, DC-powered, 0.125 gpf
Kohler

Mach® Tripoint® Touchless urinal flushometer, DC-powered, 0.125 gpf

Operating with a sophisticated electronic sensor, touchless flushometers with Mach Tripoint™ technology feature highly accurate, dependable performance. These flushometer valves, which offer attractive options for any commercial or institutional installation, comply with the guidelines of the Americans with Disabilities Act (ADA). Elevate your experience with KOHLER®.

Features

  • 0.125 gpf (0.47 lpf)
  • Activation distance is factory-set
  • Chloramine and chlorine resistance on all rubber components exposed to waterway
  • Engineered for optimal performance with KOHLER® commercial fixtures
  • 125-micron filter protects internal components
  • High back pressure vacuum breaker
  • Locking stop cap provides protection against vandalism
  • No external flush volume adjustment ensures water conservation
  • 24-hour automatic sentinel flush keeps trapway fresh
  • Mechanical override enables flushometer to be used manually even during a power outage
  • Powered by 1.5V AA lithium batteries

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation
  • Patented piston technology for superior flush volume accuracy

Material

  • Brass construction with durable Polished Chrome finish

Installation

  • Intended for urinal installations with 3/4" (19 mm) top spud coupling connection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-10UD00D20
  • Product familyUrinals
  • Product groupMach® Tripoint®
  • TypeObject (single object)
  • Date of publishing2023-12-12
  • Edition number1
  • Height (inches)16.77
  • Width (inches)5
  • Depth (inches)7.55
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • ETIM CodeEG015530
  • ETIM NamePipes
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States