Publish your products
Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath
Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath
    Kohler

    Underscore® 60" x 30" drop-in Heated BubbleMassage™ air bath

    With clean, smooth lines, the Underscore Heated Bubblemassage™ air bath is a welcome retreat to soak away the day’s tension and center your mind. Lay back and melt in the deep bath as strategically-placed airjets release thousands of bubbles to massage your body at the level of intensity you prefer, while the heated surface warms your back and neck with adjustable temperature settings to create a soothing, spa-like environment. Realize your vision. It’s all at the touch of your finger…

    Features

    • 122 airjets release thousands of heated bubbles that surround, support, and massage the body
    • Variable-speed blower lets you adjust massage intensity to 18 levels
    • Bask® heated surface creates spa-like relaxation with soothing warmth on your back, shoulders, and neck
    • Built-in heater
    • Automatic and manual purge cycles remove residual water from air channels after use
    • 60-minute automatic shutoff timer
    • Slotted overflow allows for deep soaking
    • Integral lumbar support
    • Keypad control
    • Textured bottom surface

    Technology

    • Heated BubbleMassage™ technology warms and humidifies air before it enters the bath

    Material

    • Acrylic

    Installation

    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately)
    • Drop-in or undermount
    • Reversible drain
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires two dedicated circuits

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1167-GHW
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)19
    • Width (inches)30
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit