Publish your products
K-12636 Morningside™ 20" x 27" mount/concealed arm carrier wheelchair bathroom sink with 4" centerset faucet holes
K-12636 Morningside™ 20" x 27" mount/concealed arm carrier wheelchair bathroom sink with 4" centerset faucet holes
K-12636 Morningside™ 20" x 27" mount/concealed arm carrier wheelchair bathroom sink with 4" centerset faucet holes
    Kohler

    K-12636 Morningside™ 20" x 27" mount/concealed arm carrier wheelchair bathroom sink with 4" centerset faucet holes

    Made from premium materials that withstand high-volume usage, the Morningside wheelchair lavatory is an ideal choice for commercial applications. This wall-mount model includes drilling for faucets with 4" centers. The Morningside Wheelchair lavatory comes with a one year limited warranty.

    Features 

    • Made from premium materials that withstand high-volume usage.
    • 20"L x 27"W.
    • 4" center drilling.
    • Drilled for concealed arm carrier.
    • ADA-compliant when installed with K-13885 offset drain.

    Material

    • Vitreous china.

    Installation

    • Wall-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-12636
    • Product familySinks
    • Product groupMorningside™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)7.43
    • Width (inches)20
    • Depth (inches)27
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States