Publish your products
K-13434 Coralais® Toilet paper holder
Kohler

K-13434 Coralais® Toilet paper holder

Extend the sleek, versatile design of Coralais throughout your bath or powder room with this toilet tissue holder. Its contemporary lines and smooth metal construction add an elegant accent to your space.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Coralais faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-13434
  • Product familyToilet Tissue Holder
  • Product groupCoralais®
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.25
  • Width (inches)8.5
  • Depth (inches)3.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • OmniClass Number23-21 43 15 31
  • OmniClass TitleToilet Tissue Dispensers

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit