Publish your products
K-14562 Contemporary 24" grab bar
Kohler

K-14562 Contemporary 24" grab bar

Featuring a contemporary design, this grab bar brings a decorative yet functional accent to your bath or shower. This bar meets ADA standards, providing the safety and support you need. Its fluid lines also make for easy cleaning.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14562
  • Product familyGrab Bars
  • Product groupContemporary
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)2.81
  • Width (inches)26.81
  • Depth (inches)2.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
  • OmniClass Number23-31 15 17 21
  • OmniClass TitleBathtub Grab Bars

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit