Publish your products
K-16295 Revival® Cabinet knob
Kohler

K-16295 Revival® Cabinet knob

Bring the essence of Art Deco to your home with Revival accessories, which incorporate elliptical shapes and rolled edges inspired by classic 1920s design. This sturdy metal knob can be used with kitchen or bathroom cabinets and is at home in both traditional and contemporary decors.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with other products in the Revival Collection.

Installation

  • Installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-16295
  • Product familyAccessories
  • Product groupRevival®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)1.06
  • Width (inches)1.06
  • Depth (inches)0.88
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit