Publish your products
K-17890-RL Derring® Carillon® Round Wading Pool® Vessel bathroom sink
K-17890-RL Derring® Carillon® Round Wading Pool® Vessel bathroom sink
    Kohler

    K-17890-RL Derring® Carillon® Round Wading Pool® Vessel bathroom sink

    Inspired by studio pottery, the Derring collection celebrates the inherent beauty and authenticity of handcrafted ceramics. Each sink is a one-of-a-kind creation, finished with unique artisanal glazes that produce fascinating surface effects. A hand-carved texture accentuates the subtle tonal variations of the glazes. Featured in neutral hues, this sink can be the centerpiece of your bath, or it can serve as a unifying element that pulls everything else together. This vessel sink offers a recessed, low-profile installation that sits just above your counter.


    FEATURES

    • Round basin with carved textural pattern.
    • Artisanal glazes are easy to care for and durable.
    • Neutral hues complement a wide range of fixtures and faucets.
    • Natural glaze variations make each sink unique yet beautifully complementary when paired side-by-side.
    • Wading pool design accommodates a wide variety of faucet choices.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • Vitreous china.

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-17890-RL
    • Product familySinks
    • Product groupDerring® on Carillon®
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)6
    • Width (inches)17.69
    • Depth (inches)17.69
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States