Publish your products
K-1997-1 Brenham™ Wall-mount or concealed carrier arm mount commercial bathroom sink with single faucet hole
K-1997-1 Brenham™ Wall-mount or concealed carrier arm mount commercial bathroom sink with single faucet hole
    Kohler

    K-1997-1 Brenham™ Wall-mount or concealed carrier arm mount commercial bathroom sink with single faucet hole

    This Brenham wall-mount sink combines the function and durability required for commercial spaces with a fresh, natural style. An elegant solution for barrier-free bathroom installations, this basin can be combined with a matching shroud.

    FEATURES
    • Single faucet hole.
    • Oval basin.
    • Overflow drain.
    • Includes wall hanger.
    Material
    • Vitreous china.
    Installation
    • Wall-mount
    • Drilled for concealed arm carrier installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-1997-1
    • Product familySinks/Lavatories
    • Product groupBrenham™
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)6.56
    • Width (inches)21.94
    • Depth (inches)19.75
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States