Publish your products
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior
    Kohler

    K-21000-W Artifacts® 66-1/8" x 32-1/2" freestanding bath with White exterior

    Inspired by the charm of turn-of-the-century homes, an Artifacts™ freestanding bath is like a vintage treasure rediscovered—enhanced by the comforts of modern design. The gentle curve in the rim shape offers added neck support while keeping the center at a lower height for easy access in and out of the bath. The smooth enameled interior is complemented by a White painted finish on the exterior. Customize your Artifacts™ bath with a pedestal base or ball-and-claw feet.

    Features

    • Freestanding bath is a focal point and adds character to your bathing space.
    • Integral lumbar support on both ends offers extra comfort while bathing.
    • Safeguard® slip-resistant surface on bath floor.
    • Coordinates with Artifacts® faucets.

    Material

    • KOHLER® enameled cast iron.
    • Painted exterior in White.

    Installation

    • Freestanding.
    • Requires K-204 claw feet or K-20027 base (sold separately).
    • Requires K-7149 drain (sold separately).

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-21000-W
    • Product familyBathtubs
    • Product groupArtifacts®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)26.94
    • Width (inches)32.5
    • Depth (inches)66.12
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States