Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kohler/products/7262f33e-070a-4ad6-825b-d272368f811f
Home
Categories
Sanitary
Wash basins
K-2202-8 Brookline® 19" diameter drop-in bathroom sink with 8" widespread faucet holes
Available in United States
Kohler
Follow
K-2202-8 Brookline® 19" diameter drop-in bathroom sink with 8" widespread faucet holes
The Brookline's simple and understated style complements a wide range of bathroom decors. This circular basin's raised rim helps keep the water from splashing over the side and also adds a sophisticated design element.
FEATURES
8-inch center faucet holes.
Round basin.
Overflow drain.
Material
Vitreous china.
Installation
Drop-in
Download
Get in contact with Kohler
Log in
Technical specification
Technical specification
Unique ref.
Kohler-K-2202-8
Product family
Sinks/Lavatories
Product group
Brookline®
Type
Object (single object)
Date of publishing
2018-04-08
Edition number
1
Height (inches)
8.38
Width (inches)
19
Depth (inches)
19
Links
Links
Product url
https://www.us.kohler.com/us/Brookline-19-diameter-drop-in-bathroom-sink-with-8-widespread-faucet-holes/productDetail/bathroom-sinks/417474.htm?skuId=343585&brandId=empty&
Installation instructions
https://www.us.kohler.com/webassets/kpna/catalog/pdf/en/1124512_2.pdf
Sample request url
https://www.materialbank.com/search?utm_source=Referral&utm_medium=BIMobjects&utm_campaign=March2026#/filter:manufacturer:KOHLER#/page:1
Technical description
https://www.us.kohler.com/webassets/kpna/catalog/pdf/en/K-2202-8_spec.pdf
Related
Related
Material main
Vitreous china
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Uniclass 2015 Code
Pr_40_20_96_81
Uniclass 2015 Description
Sinks
CSI MasterFormat 2014 Code
22 41 16
CSI MasterFormat 2014 Title
Residential Lavatories and Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
North America
Canada
Mexico
United States
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
13-gallon stainless steel step trash can
4.9
(
7
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download