Publish your products
K-22020-4 Tempered® Widespread bathroom sink faucet
Kohler

K-22020-4 Tempered® Widespread bathroom sink faucet

The design of the Tempered bathroom faucet collection balances strong, squared edges and steep angles with flowing minimalist lines. The result is a versatile style that is at home in any decor. Coordinate this widespread sink faucet with Tempered shower trim and accessories to complete the look of your bathroom.

Features

  • Two lever handles allow for both volume and temperature control.
  • For 8" (203 mm) to 16" (406 mm) centers.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.1 bar)].
  • Includes metal pop-up drain with 1-1/4" tailpiece.
  • Coordinates with other products in the Tempered collection.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Technology

  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.

Installation

  • Handles pre-assembled on KOHLER Ultraglide™ Ceramic Disc Valves to simplify installation.
  • Widespread

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-22020-4
  • Product familyFaucets
  • Product groupTempered™
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)5.06
  • Width (inches)8
  • Depth (inches)5.06
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States