Publish your products
K-2211 Caxton® Oval 19" x 15" Undermount bathroom sink with overflow
K-2211 Caxton® Oval 19" x 15" Undermount bathroom sink with overflow
    Kohler

    K-2211 Caxton® Oval 19" x 15" Undermount bathroom sink with overflow

    5.0 out of 5 stars5.0(5 reviews)

    Caxton has a simple, streamlined design that's as versatile as it is attractive. This easy-to-clean sink combines the sleek look of an integrated basin with a timeless design that suits both traditional and modern bathroom decors. Caxton creates a sleek transition from the smooth oval basin to just about any solid-surface countertop.

    Features

    • Oval basin with unglazed underside.
    • Overflow drain.
    • Unglazed bottom of bowl.
    • Unglazed bottom of bowl

    Material

    • Vitreous china.

    Installation

    • No faucet holes; requires wall- or counter-mount faucet.
    • Undermount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2211
    • Product familySinks
    • Product groupCaxton® Oval
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)7.5
    • Width (inches)17.25
    • Depth (inches)21.25
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit