Publish your products
K-23339-PE01 Damask® One-light pendant
Kohler

K-23339-PE01 Damask® One-light pendant

Influenced by the unique candle-like shape of antique apothecary jars, the Damask lighting collection illuminates any space with lasting beautify and style.

FEATURES

  • Derived from historical references this lighting collection is intricate and modern at the same time.
  • Suitable for living, dining, and kitchen spaces, allowing you to create a cohesive design aesthetic throughout your home.
  • Candelabra base (E12) socket, works best with type G or T light bulbs (sold separately).
  • A 10' cord offers many height options.

Material

  • Manufactured with quality materials and complimented with a meticulous finishing process.
  • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

Installation

  • Installation hardware included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23339-PE01
  • Product familyLighting Fixture
  • Product groupDamask™
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)36
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States