Publish your products
K-23660-CH02 Modern Farm Two-light linear chandelier
K-23660-CH02 Modern Farm Two-light linear chandelier
    Kohler

    K-23660-CH02 Modern Farm Two-light linear chandelier

    Inspired by the agricultural heritage of the Kohler Co., we designed this collection with a modern mindset to offer a balanced blend of rustic and refined.

    FEATURES

    • Suitable for living, dining, and kitchen spaces, allowing you to create a cohesive design aesthetic throughout your home.
    • Candelabra base (E12) socket, works best with type G16.5 white, clear or Edison bulbs (sold separately).
    • Downrods offer additional height options.

    Material

    • Manufactured with quality materials and complimented with a meticulous finishing process.
    • Durable finishes engineered to last and designed to match KOHLER faucet finishes.

    Installation

    • Installation hardware included.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-23660-CH02
    • Product familyLighting Fixture
    • Product groupModern Farm
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)36.43
    • Width (inches)23.43
    • Depth (inches)8.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States